IESNA:LM-63-2002
[TEST]P1504245
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-18)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-BLAK-PS (5000K_L16_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 16,000 LUMENS
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]13810
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 100.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
7626.3 7605.8 7608.9 7582.2 7527.9 7484.9 7431.6 7342.4 7219.4 7092.4
6965.3 6823.9 6658.9 6476.5 6272.6 5971.3 5365.6 4623.7 3821.3 2966.7
2164.3 1504.3 950 477.5 184.5 115.8 70.7 36.9 22.5 14.3
12.3 12.3 10.2 9.2 7.2 3.1 0
